IESNA:LM-63-2002
[TEST]P1645524
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-760-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 70CRI 5700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19735.1
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3185.5 2980.9 2845.9 2741.6 2591.3 2525.9 2627.5 2832.0 3118.7 3454.1 3842.4 4257.1 4681.5 5153.3 5595.9 
6131.6 6514.4 6827.5 7068.2 7167.0 7135.0 6859.5 6048.1 5598.6 5342.6 5003.0 4314.1 3132.6 2065.2 1288.7 855.9 
514.9 235.2 139.2 55.7 0.0 0.0 
3185.5 2964.2 2837.6 2730.4 2582.9 2525.9 2634.4 2839.0 3127.1 3459.7 3859.1 4278.0 4696.8 5140.8 5613.9 
6126.1 6553.3 6863.7 7116.9 7219.9 7206.0 6937.4 6179.0 5696.1 5456.7 5118.5 4421.3 3234.2 2134.8 1337.4 889.3 
542.7 267.2 153.1 65.4 0.0 0.0 
3185.5 2983.7 2843.2 2751.3 2621.9 2542.6 2620.5 2802.8 3047.7 3359.5 3738.0 4138.8 4557.7 5007.2 5472.0 
5956.3 6443.4 6874.8 7274.2 7538.6 7637.4 7627.7 7292.3 6635.4 6270.8 5929.9 5245.2 4017.7 2582.9 1612.9 
1073.0 683.3 377.1 250.5 105.8 0.0 0.0 
3185.5 2993.5 2872.4 2788.9 2672.0 2589.9 2617.7 2745.7 2960.1 3220.3 3536.2 3916.1 4303.0 4713.5 5147.7 
5605.6 6116.3 6666.0 7213.0 7684.7 8048.0 8279.0 8340.2 8272.0 8085.5 7726.5 7160.1 6082.9 3950.9 2356.1 
1373.6 872.6 498.2 247.7 93.2 0.0 0.0 
3185.5 3018.5 2898.8 2822.3 2744.3 2669.2 2649.7 2713.7 2850.1 3051.9 3308.0 3601.6 3917.5 4282.1 4682.9 
5085.1 5555.5 6094.1 6700.8 7345.2 7885.1 8326.3 8671.4 8953.9 9225.3 9475.8 9598.3 9157.1 7446.8 4400.4 
2036.0 901.8 480.1 204.6 75.1 1.4 0.0 
3185.5 3054.7 2944.7 2873.8 2829.2 2781.9 2756.9 2780.5 2848.7 2975.4 3149.3 3341.4 3558.5 3818.7 4140.2 
4447.7 4826.3 5293.9 5833.8 6479.6 7136.4 7757.1 8341.6 8898.3 9574.6 10370.6 11247.4 11954.3 11649.6 9221.1 
4990.5 1949.7 679.1 329.8 107.2 2.8 0.0 
3185.5 3086.7 2993.5 2937.8 2914.1 2910.0 2915.5 2936.4 2976.8 3046.3 3161.8 3310.8 3436.0 3552.9 3728.3 
3974.6 4262.6 4621.7 5107.4 5711.4 6433.6 7179.6 7988.1 8795.3 9640.0 10701.9 11908.4 13151.2 13671.6 12335.7 
9377.0 5473.4 1930.2 694.4 261.6 23.7 0.0 
3185.5 3088.1 2997.6 2943.4 2921.1 2921.1 2932.2 2954.5 2993.5 3063.0 3181.3 3327.5 3445.7 3550.1 3717.1 
3955.1 4219.5 4578.6 5062.9 5646.0 6387.7 7153.1 7943.6 8799.5 9640.0 10697.7 11895.9 13156.7 13688.3 12381.6 
9524.5 5854.7 2019.3 712.5 274.2 25.0 0.0 
3185.5 3104.8 3044.9 3010.2 3008.8 3031.0 3072.8 3117.3 3174.4 3248.1 3380.3 3520.9 3582.1 3650.3 3795.1 
3982.9 4226.5 4582.7 5065.6 5655.7 6350.1 7144.8 7986.7 8848.2 9727.7 10732.5 11826.3 12740.6 12881.2 11588.3 
9287.9 5888.1 2382.5 605.4 263.0 36.2 0.0 
3185.5 3145.1 3124.3 3129.8 3166.0 3221.7 3278.7 3341.4 3409.6 3504.2 3630.8 3708.8 3746.3 3821.5 3944.0 
4134.6 4369.8 4785.9 5291.1 5904.8 6712.0 7569.2 8487.7 9485.5 10561.3 11715.0 12742.0 13389.1 12985.6 11411.6 
8945.6 4670.4 1483.5 542.7 236.6 65.4 0.0 
3185.5 3184.1 3202.2 3249.5 3333.0 3440.2 3545.9 3660.1 3781.1 3912.0 4066.4 4148.5 4232.0 4351.7 4520.1 
4755.3 5069.8 5456.7 5924.3 6458.7 7039.0 7687.5 8343.0 9137.6 9944.8 10733.9 11255.7 11283.6 10042.2 8251.1 
5748.9 2407.6 759.8 324.3 119.7 36.2 0.0 
3185.5 3209.2 3244.0 3309.4 3416.5 3539.0 3661.5 3785.3 3905.0 4040.0 4177.8 4233.4 4279.3 4343.4 4418.5 
4525.7 4680.1 4875.0 5125.5 5427.5 5774.0 6144.2 6553.3 7069.6 7609.6 8068.8 8260.9 8048.0 6874.8 5540.2 
3856.3 1658.9 555.3 278.3 136.4 50.1 0.0 
3185.5 3200.8 3248.1 3327.5 3440.2 3561.3 3679.5 3783.9 3873.0 3960.7 4035.8 4035.8 4001.0 3970.4 3923.1 
3881.3 3864.6 3852.1 3832.6 3802.0 3763.0 3718.5 3711.6 3795.1 3952.3 4072.0 3973.2 3509.8 2578.7 1825.9 
1146.7 588.7 341.0 197.6 112.7 44.5 0.0 
3185.5 3242.6 3305.2 3380.3 3476.4 3554.3 3604.4 3625.3 3598.8 3520.9 3390.1 3167.4 2855.7 2478.5 2023.5 
1626.8 1283.1 1060.4 949.1 899.0 872.6 854.5 829.4 811.3 826.6 839.2 808.6 748.7 645.7 535.8 446.7 349.3 251.9 160.0 
87.7 27.8 0.0 
3185.5 3274.6 3331.6 3378.9 3417.9 3419.3 3355.3 3207.8 2961.4 2646.9 2278.1 1850.9 1465.4 1231.6 1120.3 1070.2 
1041.0 1027.0 1024.3 1024.3 1021.5 1010.3 986.7 951.9 918.5 903.2 871.2 800.2 687.5 546.9 435.6 343.7 242.1 144.7 86.3 22.3 
0.0 
3185.5 3288.5 3331.6 3340.0 3309.4 3195.2 2957.3 2646.9 2286.5 1877.3 1535.0 1352.7 1277.5 1242.8 1213.5 1194.0 1191.3 
1201.0 1224.7 1251.1 1277.5 1295.6 1301.2 1278.9 1233.0 1166.2 1068.8 958.9 825.3 647.1 467.6 311.7 207.4 139.2 72.4 13.9 0.0 
3185.5 3302.4 3320.5 3278.7 3147.9 2893.3 2555.1 2180.7 1803.6 1542.0 1445.9 1405.6 1366.6 1329.0 1297.0 1274.8 
1273.4 1305.4 1330.4 1319.3 1319.3 1320.7 1284.5 1210.7 1141.2 1079.9 1004.8 908.8 796.0 670.8 512.1 354.9 249.1 157.3 68.2 9.7 
0.0 
3185.5 3289.9 3287.1 3195.2 2971.2 2638.6 2276.8 1908.0 1631.0 1553.1 1532.2 1500.2 1448.7 1386.1 1337.4 1308.2 
1249.7 1169.0 1160.6 1135.6 1082.7 1085.5 1092.5 1106.4 1116.1 1106.4 1085.5 1052.1 1000.6 911.5 711.1 545.5 384.1 226.8 94.6 5.6 
0.0 
3185.5 3285.7 3263.4 3131.2 2832.0 2478.5 2084.7 1759.1 1640.8 1633.8 1622.7 1587.9 1529.4 1454.3 1377.7 1221.9 
1116.1 1046.5 950.5 929.6 925.5 939.4 970.0 992.3 981.1 956.1 924.1 882.3 828.0 759.8 630.4 526.0 420.3 261.6 111.3 5.6 
0.0 
3185.5 3285.7 3255.1 3072.8 2748.5 2361.6 1983.1 1724.3 1692.3 1709.0 1707.6 1676.9 1617.1 1533.6 1341.6 1171.8 
1047.9 906.0 854.5 830.8 825.3 830.8 839.2 829.4 782.1 755.7 733.4 702.8 654.1 598.4 516.3 432.8 339.6 235.2 105.8 4.2 
0.0 
3185.5 3257.9 3218.9 3047.7 2681.7 2300.4 1926.1 1714.5 1714.5 1742.4 1750.7 1727.0 1678.3 1574.0 1340.2 1150.9 
975.6 874.0 840.6 846.1 904.6 918.5 832.2 830.8 759.8 750.1 712.5 677.7 636.0 546.9 462.0 370.2 274.2 189.3 77.9 4.2 
0.0 
3185.5 3244.0 3209.2 3032.4 2681.7 2300.4 1926.1 1713.1 1717.3 1746.5 1754.9 1736.8 1689.5 1569.8 1344.3 1142.6 
974.2 871.2 840.6 855.9 936.6 944.9 833.6 840.6 762.6 762.6 713.9 672.2 623.5 528.8 445.3 360.4 257.5 160.0 73.8 4.2 
0.0 
